CryptoAuth XPRO-B evaluation and development kit is an add-on board to the XplainedPro evaluation platforms to support the ATSHA204A, ATAES132A, ATECC508A and ATECC608A in embedded design applications. CryptoAuth XPRO-B Pro has been developed to allow fast system prototyping within the Xplained and XplainedPro evaluation environment. This kit gives engineers, developers, and decision makers a tool to understand the device architecture and its uses for product authentication, confidential file protection, perform two-factor logons, or prevent software piracy. Complete source code for the CryptoAuthentication devices is available in ASF ( Software Framework). Schematics, Gerber files, and a bill of materials are also available.
Title
|
Date
|
Document Category
|
|
---|---|---|---|
ATSHA204A and ATECC508A Personalization Guide | 10 Dec 2016 | Link | Application Notes |
Designing with CryptoAuthentication Client Devices | 10 Dec 2016 | Link | Application Notes |
CryptoAuthLib: Driver Support for CryptoAuthentication Devices | 10 Dec 2016 | Link | Application Notes |