We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: AC164127-7

GRAPHICS PICTAIL PLUS EPSON S1D13517 BOARD


  • Graphics display controller Epson S1D13517 supporting 18-bit HR-TFT, and 9/12/18/24 bit TFT interface
  • 16 Megabit (2Mx8) serial flash memory for additional data storage
  • Display connector for interfacing with different display boards
  • PICtail Plus Interface for connecting to Explorer 16 Development Board
  • PIC32 Starter Kit Connector

Overview


The Graphics Controller PICtail™ Plus Epson S1D13517 Board allows evaluating Microchip Technology’s solution and graphics library for 16- and 32-bit microcontrollers. The Epson S1D13517 offers hardware acceleration for alpha-blending, transparency, animation, multiple buffering, and picture in picture. The kit is compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003).

Package Contents

The Graphics Controller PICtail™ Plus Epson S1D13517 Board allows evaluating Microchip Technology’s solution and graphics library for 16- and 32-bit microcontrollers. The Epson S1D13517 offers hardware acceleration for alpha-blending, transparency, animation, multiple buffering, and picture in picture. The kit is compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003).

Documentation


Title
Document Id
PIC32 WVGA VGA Epson S1D13517 Demo Download cb5d599f-d19c-448a-a1d9-b88b207735a2
Epson S1D13517 Board Information Sheet Download d76ad2f8-2df5-448e-a440-fe2be3241334
Graphics Display Truly 7 800 x 480 Board Information Sheet Download c93f1ac1-d8ec-4c86-a4b2-c875c371c178

Application Notes


Title
Date
Document Category
Developing Graphics Apps using PIC MCUs w/Integrated Graphics Controller 28 Apr 2011 Link Application Notes