The Graphics Display Truly 5.7” 640x480 Board is a demonstration board for evaluating Microchip Technologys graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the LCD controller boards such as Graphics Controller PICtail Plus Epson S1D13517 Board (AC164127-7).