We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: ATREB215-XPRO

ATREB215-XPRO EXTENSION BOARD


This wireless extension board for Xplained PRO is targeted for evaluating the features of the multi-band radio transceiver AT86RF215 in the 2.4 GHz band.

Overview


  • AT86RF215 is compliant to IEEE 802.15.4-2011, IEEE 802.15.4g-2012, and ETSI TS 102 887-1
  • To evaluate AT86RF215 performance in the Sub-GHz (915 MHz and 868 MHz) band you will need to purchase the ATREB215-XPRO-A Extension Board.
  • Both extension boards are supported with Performance Analyzer in Atmel Studio.
Package Contents
  • AT86RF215 transceiver
  • SMA connector for operation at 2.4 GHz
  • Digital IO
  • Xplained Pro extension header comprising the SPI interface of AT86RF215
  • SATA connectors comprising the I/Q interface of AT86RF215
  • Current measurement header
  • One reset button
  • Two user LEDs

Documentation


Title
Document Id
Atmel REB215 Xplained Pro User Guide Download 7aad6197-4264-407c-a6e2-465cc953d547
ATREB215-XPRO Design Documentation Download 125f4f02-a905-4ed7-b867-bb2c610459f5

Application Notes


Title
Date
Document Category
AN_42567 - AT13282: AT86RF215 Chat Application 29 Sep 2021 Application Notes

Additional Resources