Part Number: ATREB215-XPRO-A

ATREB215-XPRO-A EXTENSION BOARD


This wireless extension board for Xplained PRO is targeted for evaluating the features of the multi-band radio transceiver AT86RF215 in the Sub-GHz band (915 MHz and 868 MHz) and the 2.4 GHz band.

Overview


  • AT86RF215 is compliant to IEEE 802.15.4-2011, IEEE 802.15.4g-2012, and ETSI TS 102 887-1.
  • The ATREB215-XPRO-A extension board is supported with Performance Analyzer in Atmel Studio.
Package Contents
  • AT86RF215 transceiver
  • Two SMA connectors for operation at 863-928 MHz and 2.4 GHz
  • Digital IO
  • Xplained Pro extension header comprising the SPI interface of AT86RF215
  • SATA connectors comprising the I/Q interface of AT86RF215
  • Current measurement header
  • One reset button
  • Two user LEDs

Documentation


Title
Document Id
Atmel REB215 Xplained Pro User Guide Download 7aad6197-4264-407c-a6e2-465cc953d547
ATREB215-XPRO Design Documentation Download 125f4f02-a905-4ed7-b867-bb2c610459f5

Application Notes


Title
Date
Document Category
AN_42567 - AT13282: AT86RF215 Chat Application 29 Sep 2021 Application Notes