The SAML11 Xplained Pro evaluation kit is ideal for evaluating and prototyping with the ultra low power SAML11 ARM® Cortex® -M23 based microcontrollers integrating robust security which includes ARM® TrustZone®, secure boot, crypto acceleration, secure key storage and chip-level tamper detection. This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.
Related Boards
Development boards with expanded options or features and that support similar set of applications as PIC32CM Lx and SAML1x/L2x MCUs include:
SAM L11 Xplained Pro Development Board
Power Debugger is a powerful development tool for debugging and programming AVR and ARM® Cortex®-M based SAM microcontrollers. In addition the Power Debugger features two independent current sensing channels and includes a CDC virtual COM port interface as well as Data Gateway Interface channels for streaming application data to the host computer from a SPI, USART, TWI or GPIO source.
Microchip® QT7 Xplained Pro kit is an extension board that enables the evaluation of self-capacitance touch.
Title
|
Document Id
| |||
---|---|---|---|---|
SAML10L11 Xplained Pro Kit User Guide | Download | decdaeeb-a4ee-4f43-ac99-d1f734c18585 | ||
SAM L11 Xplained Pro Design Documentation | Download | 0e3dceac-1999-4464-817a-d3d7b7c9a619 | ||
Peripheral Power Consumption in Standby Mode for SAM L10/L11 Family of Devices Tech Brief | Download | 44ccaad0-249e-49e3-b08e-c4b6d43db8d2 | ||
SAM L10/L11 Xplained Pro Product Change Notice | Download | 6c78db70-7929-4b96-844d-ef4f36c9b06e | ||
Arm® TrustZone® Getting Started Application on SAM L11 MCUs | Link | 9de42477-2645-4122-b5f4-1b51f0acfae4 | ||
Getting Started with Harmony v3 Peripheral Libraries on SAM L10 MCUs | Link | 5ef3a36b-2c0f-48bd-9103-971a84b81f6b |
Title
|
Date
|
Document Category
| |
---|---|---|---|
SAML11 Ultra Low-Power Secure LoRa Application Note | 18 Jun 2019 | Link | Application Notes |
AN5365 - SAM L11 Security Reference Guide Application Note | 31 Mar 2019 | Link | Application Notes |
AN_2698 - Secure Bootloader_SAML11 | 04 Mar 2019 | Link | Application Notes |
UART Bootloader SAM L10 and L11 | 15 Feb 2019 | Link | Application Notes |