Part Number: atpowerdebugger

POWER DEBUGGER


  • Supports UPDI, JTAG, SWD, PDI, TPI, aWire, SPI and debugWIRE interfaces
  • Two independent measurement channels measuring both voltage and current simultaneously - One high resolution channel that can measure 100nA to 100mA and one lower resolution channel that can measure 1mA to 1A.
  • Adjustable power supply that can be used to power the target application - Voltage adjustable between 1.6V and 5.5V. Can deliver up to 100mA
  • USB feed-through connection for easy measurement of current consumption of USB powered target board
  • 1.62 to 5.5V target operation
  • USB powered
  • Provides both ARM Cortex Debug Connector (10-pin) pin-out and AVR JTAG connector pin-out
  • CDC virtual COM port interface
  • Atmel Data Gateway Interface channels for streaming application data to the host computer from a SPI, USART, TWI or GPIO source
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


Power Debugger is a powerful development tool for debugging and programming AVR microcontrollers using UPDI, JTAG, PDI, debugWIRE, aWire, TPI or SPI target interfaces and ARM® Cortex®-M based SAM microcontrollers using JTAG or SWD target interfaces.

In addition the Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of a design.

Power Debugger also includes a CDC virtual COM port interface as well as Data Gateway Interface channels for streaming application data to the host computer from a SPI, USART, TWI or GPIO source.

The Power Debugger is a CMSIS-DAP compatible debugger which works with MPLAB XAtmel Studio 7 and other frontend software capable of connecting to a generic CMSIS-DAP unit. The Power Debugger streams power measurements and application debug data to Data Vizualiser for real-time analysis.

Power Debugger kit contents:

  • Main unit with plastic back-plate
  • 2xUSB cable
  • 10-lead squid cable
  • Flat cable (10-pin 50mil connector and 6-pin 100mil connector)
  • Adapter board (20-pin 100mil connector, 6-pin 50mil connector and 10-pin 100mil connector)
  • 20-pin 100mil jumper cable
Package Contents
  • Main unit with plastic back-plate
  • 2xUSB cable
  • 10-lead squid cable
  • Flat cable (10-pin 50mil connector and 6-pin 100mil connector)
  • Adapter board (20-pin 100mil connector, 6-pin 50mil connector and 10-pin 100mil connector)
  • 20-pin 100mil jumper cable

Documentation


Title
Document Id
DGILib User Guide Download b2683540-2777-4cf9-b8a9-7197b5880684
Power Debugger User Guide PDF | HTML bb15015c-0a14-42e7-895b-945a33217b00
Data Gateway Interface User's Guide Download 216428fa-c18e-47a5-8ea7-740c31b31bf1

Software


Title
Date
DGIlib dll Download 30 May 2018