We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATSAMA5D2-PTC-EK

SAMA5D2-PTC-EK


  • MPU:   ATSAMA5D27C-CU
    • Crystals:  24 MHz, 32.768 KHz
  • Memory:
    • 2 16-bit 2 Gb DDR2 SDRAM
    • 4 Gb Nand Flash
    • 64 Mb QSPI Program Flash
    • 32 Mb QSPI Data Flash (not populated)
    • 2 Kb Serial EEPROM with MAC address
  • TFT-LCD Display Interface Connector:  RGB, 18-bits
  • SD/MMC Interfaces:
    • 1 standard SD card with 3.3v/1.8v power switch
    • 1 microSD card
  • USB Ports:
    • 1 USB Host Type A with 5v power switch
    • 1 USB Device Type MicroAB
    • 1 USB HSIC (not populated)
  • Ethernet Interface: 1 10/100 Ethernet PHY
    • Crystal:  25 MHz
  • Debug Ports:
    • 1 JLINK-OB/ JLINK-CDC (ATSAM3U4C)
    • 1 JTAG interface
  • Board Monitoring:
    • 1 RGB LED
    • 4 Push Button Switches (Disable Boot, Reset, Wake Up, User Configurable)
  • Expansion:
    • 1 set of XPRO wing connectors (QTouch extension boards interface)
    • 1 ITO FLEX connector
    • 1 Port B connector
    • 1 PIOBU connector
    • 1 mikroBUS™ connector

Overview


The SAMA5D2-PTC-EK is used to develop and evaluate capacitive touch controls using the Peripheral Touch Controller (PTC) module contained in the SAMA5D2 MPU family. The PTC provides built-in hardware for capacitive touch measurement on sensors that function as buttons, sliders, wheels or a touch pad.  The PTC supports both self and mutual-capacitance measurements, up to an 8x8 button matrix, without the need for any external components.  Features include adjustments for sensitivity and noise tolerance, as well as self-calibration, minimizing user tuning efforts. The PTC runs the QTouch Modular Library (QTML).  A GUI-based PTC Toolbox software program is used to configure the touch features.  QTouch extension boards QT1, QT2 and QT6 attach to the PTC-EK's XPRO wing connectors to demonstrate buttons, sliders, wheels and touch pad operation.

Documentation


Title
Document Id
SAMA5D2-PTC-EK User's Guide Download da5b355e-c3aa-4d1a-8be1-e2cd3259cc92
SAMA5D2-PTC-EK Board Design Files Readme Download 8fde3e13-517d-48ab-9a0a-7517a30b3d31
SAMA5D2-PTC-EK Board Design Files Download 03f4962a-2770-416f-b715-00a467a187f5

Application Notes


Title
Date
Document Category
Implementing QTouch PTC Subsystem on SAMA5D2 MPUs 08 Dec 2017 Link Application Notes
QTouch on SAMA5D2 MPUs 08 Dec 2017 Link Application Notes

Software


Title
Date
PTC Firmware UG 10 Sep 2022 Link
MPU QTouch Configurator v103 Download 25 Oct 2018