AVR-IOT WG DEVELOPMENT BOARD | Microchip Technology

Part Number: AC164160

AVR-IOT WG DEVELOPMENT BOARD


  • ATmega4808 microcontroller
  • Four user LED’s
  • Two mechanical buttons
  •  mikroBUS™ header footprint
  • TEMT6000 Light sensor
  • MCP9808 Temperature sensor
  • ATECC608A CryptoAuthentication™ device
  • WINC1510 WiFi Module
  • On-board Debugger
    • Auto-ID for board identification in Atmel Studio and Microchip MPLAB X
    • One green board power and status LED
    • Programming and debugging
    • Virtual COM port (CDC)
    • Two DGI GPIO lines
  • USB and battery powered
  • Integrated Li-Ion/LiPo battery charger

Overview


Google Cloud IoT Core has been shut down and can no longer be used.

This product can be repurposed to connect to Amazon AWS with the Microchip IoT Provision Tool linked at the bottom of this page.

The AVR-IoT WG development board combines a powerful ATmega4808 AVR® MCU, an ATECC608A CryptoAuthentication™ secure element IC and the fully certified ATWINC1510 Wi-Fi® network controller - which provides the most simple and effective way to connect your embedded application to Google’s Cloud IoT core platform. The board also includes an on-board debugger, and requires no external hardware to program and debug the MCU.

Out of the box, the MCU comes preloaded with a firmware image that enables you to quickly connect and send data to the Google Cloud IoT platform using the on-board temperature and light sensors. Once you are ready to build your own custom design, you can easily generate code using the free software libraries in Atmel START or MPLAB Code Configurator (MCC).

The AVR-IoT WG board is supported by two award-winning Integrated Development Environments (IDEs) - Atmel Studio and Microchip MPLAB® X IDE - giving you the freedom to innovate with your environment of choice.

Package Contents

AVR-IoT WG development board

Documentation


Application Notes


Software


Additional Resources


Related Tools

The PIC-IoT WA board (EV54Y39A) is pre-programmed to connect to Amazon Web Service. The same board is also available in a variant, PIC-IoT WG (AC164164), which is pre-programmed to connect to the Google Cloud. Both boards can be reconfigured and therefore support both Google and Amazon through a firmware upgrade and re-provision using the IoT Provisioning Tool.

You can also connect  the PIC-IoT WA and PIC-IoT WG development board to the Azure IoT Hub via Device Provisioning Service (DPS) while leveraging Microsoft’s Azure IoT Embedded C SDK. Provision the PIC-IoT Wx board to connect to Azure using self-signed X.509 certificate-based authentication. For more information: https://www.microchip.com/en-us/development-tool/PIC-IOT-WMX

Please see below for related development tools.

  1. EV15R70A: AVR-IoT WA Development Board
  2. AC164164 : PIT-IoT WG Development Board
  3. EV54Y39A : PIC-IoT WA Development Board
  4. PIC-IoT-WMX : PIC-IOT WM Development Board