We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: EPC9149

EPC9149 1 KW LLC 1/8TH BRICK SIZE MODULE


  • Peak efficiency: 97.9% at 400 W
  • Full-load efficiency: 97% @ 12 V delivering 83.3 A output
  • Small size: 22.9 mm x 58.4 mm (0.90 in x 2.30 in)
  • Low profile: 10 mm total converter thickness without heatsink
  • Fixed switching frequency: 1 MHz
  • High power density: 1227 W/in3
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The EPC9149 demonstration board is a 1 kW, 48 V input to 12 V output LLC converter that operates as a DC transformer with fixed conversion ratio of 4:1.

It features the 100V rated EPC2218 and 40V rated EPC2024 eGaN FETs. The compatible controller module (EPC9533) includes the Microchip dsPIC33CK32MP102 16-bit digital controller.

For more information on hardware-related documentation, design files and purchasing information, please visit the reference design page.

Software


Title
Date
EPC9149 1KW LLC 1/8th Brick Size Module Firmware 17 Jul 2024 Link