The EPC9137 evaluation power module is designed for 48V to/from 12V DC-DC applications. It features the EPC2206 eGaN FETs with AEC-Q101 qualification.
The EPC9137 evaluation board is compatible with EPC9528 controller module which includes the Microchip dsPIC33CK256MP503 16-bit digital controller. It is designed to work with various EPC evaluation boards and modules that require an external controller features include:
For more information on hardware related documentation, design files and purchasing information, please visit EPC’s product website: https://epc-co.com/epc/products/evaluation-boards/epc9137