We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATSTK600

STK600


  • Microchip Studio compatible
  • USB Interface to PC for programming and control
  • Powered from USB bus or from an external 10-15V DC power supply
  • Adjustable target VCC (0-5.5V)
  • Two adjustable reference voltages with high accuracy (0-5.0V, 10mV res)
  • Clock oscillator, adjustable on the fly from Microchip Studio (0-50MHz, 0.1% res)
  • Serial ISP of tinyAVR® and megaAVR® devices
  • PDI Programming of AVR XMEGA® devices
  • TPI Programming of tinyAVR devices
  • UPDI Programming of tinyAVR and megaAVR devices
  • JTAG programming of 8-bit megaAVR, 8/16-bit AVR XMEGA® and 32-bit AVR UC3 devices
  • aWire Programming of 32-bit AVR UC3 devices

Overview


A complete starter kit and development system for the 8-bit and 32-bit AVR® microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs.

The AVR device connects to the STK600 using an innovative routing and socketcard sandwich system, which routes the signals from the device to the appropriate hardware.

Note that a routing card and socket card for the specific device would need to be purchase separately. For a list of card combinations and supported devices see Device Support Table

The system consists of a generic socketcard, on which the AVR device is inserted, and a device specific signal routing card, which routes the signals from the socket pins to the different functions on the STK600 main board dependant on the device. This design simplifies hardware setup when switching from one AVR device to another, since all connections from the device to the motherboard are determined by the routing card, a custom board for each device. The routing system is purely passive; no electronic components route the signals, so all I/O pins are directly accessible on the connectors with no altering of the electrical behavior.

The kit offers access to all device pins, and several useful hardware functions such as pushbuttons, LEDs, and dataflash to create a complete system for prototyping and testing new designs. Free Microchip Studio IDE lets designers write and compile firmware in either assembly or C language, and download the code to the target AVR device.

The board also has adjustable voltage supply and adjustable clock to the target AVR device. The VCC level and clock frequency can be adjusted on the fly from Microchip Studio, giving designers the ability to test the performance at different voltage levels and clock frequencies with just the click of a button.

Package Contents
  • STK600 mainboard
  • STK600 card-stack screws/nuts
  • USB cable
  • ATmega2560 top card
  • Cable kit with jumper cables ( Two 2x5-pin, one 2x3-pin, five 2-pin)
  • Power Cable with 5.5/2.1mm DC plug (cable only no power supply)

Documentation


Title
Document Id
STK600 AVR® Flash MCU Starter Kit User's Guide PDF | HTML f8b775e1-d1e4-41bf-a422-9ff5d8c8c510

Application Notes


Title
Date
Document Category
AVR600: STK600 Expansion, Routing and Socket 10 Dec 2016 Link Application Notes
AVR079: STK600 Communication Protocol 10 Dec 2016 Link Application Notes