SAM E70 XPLAINED EVALUATION KIT | Microchip Technology

Part Number: ATSAME70-XPLD

SAM E70 XPLAINED EVALUATION KIT

  • SAM E70 - high-performance ARM Cortex-M7 core-based MCU
  • Connectivity: KSZ8081 Ethernet PHY via RMII, HS USB, SD card
  • Embedded debugger
  • 2x Atmel XPRO extension headers

Overview


This product is not recommended for new designs. Please consider SAM E70 XPLAINED ULTRA EVALUATION KIT (DM320113).

The SMART SAM E70 Xplained evaluation kit is ideal for evaluating and prototyping with | SMART SAM S70 and SAM E70 ARM® Cortex®-M7 core-based microcontrollers.

Extension boards for the SAM E70 Xplained can be purchased individually.

The ATSAME70-XPLD evaluation kit does not include extension boards.

Please refer to the respective SAM S70, SAM E70 series web pages for more details.

As the SAM E70 product is a superset of the S70 series, the SAM E70 Xplained evaluation kit can be used for evaluation.

Watch a video on Instruction Tracing and Live Code Coverage/Code Profiling on Microchip's SAME70 Xplained board using SEGGER’s J-Trace PRO Trace Probe and SEGGER’s Ozone Debugger here.

Documentation


Application Notes


Software