LAN8720A PHY DAUGHTER BOARD | Microchip Technology

Part Number: AC320004-3

LAN8720A PHY DAUGHTER BOARD


  • High-Performance 10/100 Ethernet Transceiver
    • Compliant with IEEE802.3/802.3u (Fast Ethernet)
    • Compliant with ISO 802-3/IEEE 802.3 (10BASE-T)
  • Comprehensive flexPWR® Technology
    • Flexible Power Management Architecture
  • HP Auto-MDIX support

Overview


Microchip's LAN8720A PHY Daughter Board is populated with high-performance, small-footprint, low-power 10BASE-T/100BASE-TX Ethernet LAN8720A PHY. It is designed for easy development of RMII Ethernet control applications when plugged into the PIC32 compatible Starter Kits.

The LAN8720A PHY Daughter Board (AC320004-3) enables Ethernet communication with the starter kits listed below.

To download PHY daughter board software drivers, please visit MPLAB HARMONY SOFTWARE FRAMEWORK

Documentation


Silicon Products

Product
Title
Product
Title
LAN8720A 10/100 Base-T/TX Ethernet Transceiver with RMII Interface LAN8720A 10/100 Base-T/TX Ethernet Transceiver with RMII Interface