The SAMA5D2 Industrial Connectivity Platform is ideal for evaluating and prototyping with the high performance, ultra-low power SAMA5D27 Cortex-A5 based microprocessor (MPU) running up to 500MHz. The SAMA5D27 features powerful peripherals for connectivity and user interface applications, and offers advanced security functions.
The SAMA5D2-ICP is a hardware and software platform that demonstrates the rich wired and wireless connectivity solutions for Microchip SAMA5D2 Arm® Cortex®-A based microprocessors. It offers customers a starting point for their applications that include either EtherCAT, Ethernet 10/100 and 10/100/1000, CAN, Wi-Fi®, Bluetooth® or USB communications, or any combination of these. Connectors and expansion headers allows for easy customization and quick access to leading edge embedded features such as MIKROE Click boards™.
The kit is supported by mainline Linux distribution allowing you to easily get started with your development.
The kit includes an on-board Embedded Debugger, eliminating the need for external tools to program or debug.
Title
|
|||
---|---|---|---|
USB2534 USB 2.0 Hi-Speed 4-Port Hub Controller | Download | ||
SAMA5D2 Family Silicon Errata and Data Sheet Clarification | Download | ||
SAMA5D2 Series Datasheet | PDF | HTML | ||
SAMA5D2-ICP User's Guide | Download | ||
SAMA5D2-ICP Board Design Files | Download | ||
KSZ8563R Data Sheet | Download | ||
LAN7850 - Hi-Speed USB 2.0 to 10/100/1000 Ethernet Controller with HSIC | Download | ||
LAN9252 - 2/3-Port EtherCAT Slave Controller with Integrated Ethernet PHYs | Download | ||
MCP16502 | Download | ||
USB2534 USB 2.0 Hi-Speed 4-Port Hub Controller | Download |
Title
|
Date
|
Document Category
|
|
---|---|---|---|
Linux Basics and Solutions for Microprocessors | 14 Aug 2018 | Link | Application Notes |