We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
0
$0.00
Item Qty
Your cart is empty.

Part Number: ATXMEGAA3BU-XPLD

XMEGA-A3BU XPLAINED


  • Atmel ATxmega256A3BU microcontroller
  • Keep RTC running in the backup system while main power is absent
  • Display data on the 128x32 pixels of the FSTN LCD display
  • Read temperature sensor with the ADC
  • Read light sensor with the ADC
  • Use the Atmel QTouch library to detect touches on the touch button
  • Read/write data to the 64Mbit Atmel DataFlash
  • 3 push buttons to interact with the microcontroller
  • 4 LEDs to show status information
  • Program the kit via USB bootloader or an Atmel programmer
  • Expand the board with Xplained top modules
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The AVR Xplained kits are great platforms for early evaluation of the capabilities offered by the AVR microcontrollers. The XMEGA-A3BU Xplained contain one QTouch button sensor, three mechanical buttons, two LEDs, 3 analog sensors, a USB port, battery backup system and a 128x32 pixel FSTN LCD display.

The AVR Xplained expansion headers provide easy access to analog and digital I/O pins. The board is powered by the USB cable and equipped with the standard 10-pin JTAG header that connects to the full range of AVR debuggers.

NOTE: The XMEGA-A3BU Xplained can be used to evaluate the XMEGA A1/A3/A4 and A1U/A3U/A4U devices. The devices shares the same peripherals, but the A1, A3 and A4 devices has different pin count and hence different number of each peripherals. The A3BU devices featuresBattery Back-up for the RTC peripheral, which the other devices does not. The XMEGA A1 devices features an External Bus Interface (EBI)which the A3BU devices does not. To evaluate the EBI it is recommended to use the XMEGA-A1 Xplained.

Documentation


Title
Document Id
ATxmega256A3BU - Complete Datasheet Download 12f221ce-b269-405b-b0eb-cedcddda36bc

Application Notes


Title
Date
Document Category
AVR1934: XMEGA A3BU Xplained Software User Guide 10 Dec 2016 Link Application Notes
AVR1935: XMEGA A3BU Xplained Getting Started Guide 10 Dec 2016 Link Application Notes
AVR1923: XMEGA-A3BU Xplained Hardware User Guide 10 Dec 2016 Link Application Notes

Software


Title
Date
Xplained Virtual Com Port Download 03 Jan 2017