We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: Sensor Xplained Demonstration Projects

SENSOR XPLAINED DEMONSTRATION PROJECTS


  • Inertial Sensor Demonstration (inertial_demo) - Obtains acceleration, rotation, magnetic heading, and temperature data from an inertial sensor board. Data is sent via USB to a connected host PC for display using a terminal program.
  • Inertial Sensor Wakeup Demonstration (wake_demo) - This application demonstrates the use of the sensor event handing mechanism to wake up the system from a low power sleep mode when a sensor event occurs.
  • Compass Sensor Calibration (compass_calibration) - Demonstrates a manual calibration sequence for compass/magnetometer devices.
  • Pressure Sensor Demonstration (pressure_demo) - Obtains atmospheric pressure and temperature data from a pressure sensor board. The data is sent via a USB connection to a connected host PC for display using a terminal program.
  • Sensor Data Visualizer (inertial_visualizer) - This application obtains sensor data from the accelerometer, gyroscope, compass, and temperature sensors on an ATAVRSBIN1 Inertial One or ATAVRSBIN2 Inertial Two Sensor Boards. The data is formatted into special packets, and is sent via a USB connection to a connected host PC for display using the special Atmel Data Visualizer application.

Overview


In addition to the driver libraries, there are a number of demonstration projects available to provide examples of common usage of sensor systems, and accelerate your initial development.

Demonstration projects illustrate how to bring together the sensor API, libraries, board support modules, ASF drivers, and configuration constants to build standalone applications. The following provide examples of available projects, the compete list of available projects is available through the AVR Studio.

The Windows PC Data Visualizer application provides a graphical, real-time display of data sent from a microcontroller board via a USB connection. The ADV tool uses special configuration data sent from the target system to define multiple data streams, each with an oscilloscope-like display of data values. The captured data may also be saved to a standard comma-separated-value file for export and subsequent analysis.

The Data Visualizer (ADV) application is available for download below. Additional information is available in the Application Note, AVR4017: Data Visualizer Application.

For more information on Sensors Xplained Software Support,.

Application Notes


Title
Date
Document Category
AVR4017: Data Visualizer 10 Dec 2016 Link Application Notes
AVR32918: UC3-A3 Xplained Hardware User Guide 10 Dec 2016 Link Application Notes
AVR32931: UC3-L0 Xplained Getting Started Guide 10 Dec 2016 Link Application Notes
AVR4016: Sensors Xplained Software User Guide 10 Dec 2016 Link Application Notes
AVR32930: UC3-A3 Xplained Getting Started Guide 10 Dec 2016 Link Application Notes
AVR32924: UC3-L0 Xplained Hardware User Guide 10 Dec 2016 Link Application Notes