We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!
Item Qty
Your cart is empty.

Part Number: DM330029

DIGITAL POWER DEVELOPMENT BOARD


1. Socket for DP PIM.
2. Digital GPIO test points. Pin header with connection to the digital test points.
3. ADC and DAC test points.
4. External analog signal input.
5. Potentiometer for DC level insertion from GND to +3.3V; it can be connected to the lower half of the ADC inputs.
6. Potentiometer for DC level insertion from GND to +3.3V; it can be connected to the upper half of the ADC inputs.
7. Analog input connection jumpers.
8. User push button.
9. Reset push button.
10. mikroBUS™ socket.
11. ICSP™ header to program the on-board MCU (6-pin, 2.54 mm header).
12. ICSP header to program the on-board MCU (RJ25 connector).
13. General purpose soldering pad area.
14. Solder pads for ground connection.
15. USB connector.
16. On-board LDO with Power Good (PG) function.
17. Power indicator LED (Green).
18. User LEDs (Red and Green).

Part Number: Quantity: Price per Unit (in USD): Total Amt:

Overview


The Digital Power Development Board is a demonstration board that provides the user a flexible measurement platform for all compatible Microchip dsPIC33’s Digital Power Plug-In Modules (DP PIMs).

DP PIM modules can be inserted into the mating socket in the middle of the Digital Power Development Board. All pins of the DP PIM are accessible via test loops or pin headers. The on-board Micro USB connector provides a DC power input to all circuitry. In addition, a mikroBUS™ socket is provided to extend functionality.

Documentation


Title
Document Id
Digital Power Development Board User's Guide Download 410c5b8b-13b2-4d06-b4f4-1ba7c5e05403

Software


Title
Date
Microchip Power Board Visualizer Supporting dsPIC33 DSCs 04 Feb 2025 Link