The MCP3905A is an energy measurement IC supporting the IEC 62053 international energy metering specification. The output of the device includes a frequency proportional to the average active (real) power at the inputs as well as a higher frequency output proportional to the instantaneous power for meter calibration. The MCP3905A incorporates two 16-bit delta-sigma ADCs with a programmable gain up to 16, which enable small shunt meter designs for measuring a wide range of Ib and Imax currents. The integrated on-chip voltage reference has ultra-low temperature drift of 15 ppm//°C.
We welcome questions, comments and recommendations for improvements to this page - please contact us at: ADCwebrequests@microchip.com if you have any; please mention the part number in the email subject header.