Factory-programmed with EUI-48™ and EUI-64™ Global Unique Identifier
x1/x2/x4 Serial Peripheral Interface (SPI) Protocol and SQI protocol
Burst Modes- Continuous linear burst, 8/16/32/64 Byte linear burst with wrap-around
Page-Program- 256 Bytes per page in x1 or x4 mode
Flexible Erase Capability- Uniform 4 KByte sectors, Four 8 KByte top and bottom parameter overlay blocks, One 32 KByte top and bottom overlay block, Uniform 64 KByte overlay blocks
Software Write Protection- Individual Block-Locking: 64 KByte blocks, two 32 KByte blocks, and eight 8 KByte parameter blocks
Low Power Consumption: Active Read current: 15 mA (typical @ 104 MHz), Standby Current: 15 µA (typical), Deep Power-Down Current: 2.5uA (typical)
SFDP (Serial Flash Discoverable Parameters)
Packages Available: 8-lead SOIC
All devices are RoHS compliant
Industrial -40C to +85C
The SST26VF016BEUI Serial Quad I/O (SQI) flash device is factory-programmed with EUI-48™ and EUI-64™ identifier and utilizes a 4-bit multiplexed I/O serial interface to boost performance while maintaining the compact form factor of standard serial flash devices. SST26VF016BEUI also support full command-set compatibility to traditional Serial Peripheral Interface (SPI) protocol. Operating at frequencies reaching 104 MHz, the SST26VF016BEUI enables minimum latency execute-in-place (XIP) capability without the need for code shadowing on an SRAM. The device’s high performance and reliability make it the ideal choice for Network Appliance, Smart Home, Wireless Connectivity, Computing, Digital TV, Smart Meter, Datacenter, \ Automotive and other Industrial applications. Further benefits are achieved with SST’s proprietary, high-performance CMOS SuperFlash® technology, which significantly improves performance and reliability, and lowers power consumption for high bandwidth, compact designs.
Use your up or down key to switch images.
Documentation
Documents
SDE Resources
Online Assets
Filter by Document Type
Search Documentation
Title
Document Category
DS Number
Organizationally Unique Identifiers for Preprogrammed EUI-48 and EUI-64 Address Devices
Please visit the full parametric chart. If you still cannot find the
chart you are looking for, please complete our
Website
Feedback Form
to notify us of this issue.