LX5589H | Microchip Technology

LX5589H

Status: End of Life
5GHz FEM, 5V, 2.5x2.5x0.9mm

Overview

  • 802.11 Standard:a/n/ac
  • Current:250,230
  • EVM (%):3.0,1.8
  • Freq (GHz):5.15-5.85
  • Gain:32
  • IIP3 (dBm):0
  • Linear Po (dBm):22,20
  • Noise Figure (dB):0
  • Package:QFN-16, 2.5x2.5x0.9
  • Product Type:Wi-Fi Front-End Module
  • Vcc (V):5
Read more
  • 5V Supply Voltage
  • Integrated 5GHz PA, LNA, and SPDT Tx/Rx Switch
  • POUT = 20dBm (256QAM / 80MHz)
  • Bypassable LNA
  • 2.5mm x 2.5 mm QFN package
  • RoHS2 Compliant & Halogen Free
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

lx5589h
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase