LAN7430 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

Alternate products
Compare Products (2)
  • DownstreamPorts:1x Ethernet
  • Downstream USB Ports:0
  • Port Speed:10/100/1000Mbps
  • InterfaceUpStream:PCIe 3.1 at 2.5GT/s
  • Interrupt Pin:No
  • Net Detach:No
  • OpVoltage:3.3
  • Temperature Range Max:85
  • Temperature Range Min:-40
Read more
    Single-chip, PCIe 3.1 @ 2.5GT/s to 10/100/1000 Ethernet controller
  • PCIe Low Power Sub State LPSS L1.1 (snooze) & L1.2 (off)
  • Requires only a single 25MHz crystal or single ended clock
  • 9K jumbo frames are supported
  • Internal OTP memory to remove the need for external EEPROM
    Integrated 10/100/1000 Physical Layer
  • Fully supports IEEE 802.3/802.3u/802.3ab standards
  • IEEE 802.3az-2010 - Energy Efficient Ethernet (EEE)
  • Cable diagnostics including cable length measurement
    IEEE 1588-2008 Precision Time Protocol
  • IEEE 1588-2008 E2E and P2P one and two step supported
  • IEEE 1588-2008 Programmable Time Compare output (Eg: 1PPS)
    Comprehensive Driver Support
  • Windows OneCore with WHQL Certification
  • Linux driver in mainline kernel
  • QNX Support Package
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation
lan7430
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase