AT89S52 | Microchip Technology

Overview

  • Program Memory Size (KB):8
  • RAM:0
  • Data EEPROM (bytes):0
  • Pin Count:44
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):4
  • ADC Resolution Max:0
  • ADC Channels:0
  • Zero Cross Detect:False
  • Number of Comparators:0
  • SPI:0
  • I2C:0
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

at89s52
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase