USB3300 | Microchip Technology

Overview

  • BatteryChargerDetection:No
  • CrystalSupport:Yes
  • HostBasedIF:No
  • IOVoltage:3.3V
  • IntegratedUSBSwitch:No
  • OTG:Yes
  • Reference Clock Freq:24MHz
  • TempRange Max:85
  • TempRange Min:-40
  • ULPIInputClockMode:No
  • Upstream Port:ULPI
Read more
  • USB-IF Hi-Speed certified to the Universal Serial Bus Specification Rev 2.0
  • Interface compliant with the ULPI Specification revision 1.1 in 8-bit mode
  • Industry standard UTMI+ Low Pin Interface (ULPI) Converts 54 UTMI+ signals into a standard 12 pin Link controller interface
  • 54.7mA Unconfigured Current (typical) - ideal for bus powered applications
  • 83uA suspend current (typical) - ideal for battery powered applications
  • Latch-Up performance exceeds 150 mA per EIA/JESD 78, Class II
  • ESD protection levels of ±8kV HBM without external protection devices
  • Integrated protection to withstand IEC61000-4-2 ESD tests (±8kV contact and ±15kV air) per 3rd party test facility
  • Supports FS pre-amble for FS hubs with a LS device attached (UTMI+ Level 3)
  • Supports HS SOF and LS keep-alive pulse
  • Includes full support for the optional On-The-Go (OTG) protocol detailed in the On-The-Go Supplement Revision 1.0a specification
  • Supports the OTG Host Negotiation Protocol (HNP) and Session Request Protocol (SRP)
  • Allows host to turn VBUS off to conserve battery power in OTG applications
  • Supports OTG monitoring of VBUS levels with internal comparators. Includes support for an external VBUS or fault monitor
  • Low Latency Hi-Speed Receiver (43 Hi-Speed clocks Max) allows use of legacy UTMI Links with a ULPI wrapper
  • Integrated Pull-up resistor on STP for interface protection allows a reliable Link/PHY start-up with slow Links (software configured for low power)
  • Internal 1.8 volt regulators allow operation from a single 3.3 volt supply
  • Internal short circuit protection of ID, DP and DM lines to VBUS or ground
  • Integrated 24MHz Crystal Oscillator supports either crystal operation or 24MHz external clock input
  • Internal PLL for 480MHz Hi-Speed USB operation
  • Industrial Operating Temperature -40°C to +85°C
  • 32 pin, QFN RoHS Compliant package (5 x 5 x 0.90 mm height)
    • Common Applications:
    • Cell Phones
    • Scanners
    • External Hard Drives
    • Digital Still and Video Cameras
    • Portable Media Players
    • Printers
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    USB3300
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase