TC4427A | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • MOSFET Driver Type:Low Side
  • Configuration:Non-Inverting
  • Maximum Supply Voltage (V):18
  • Peak Source Output (A):1.5
  • Peak Sink Output (A):1.5
  • Source Resistance (Ω):7
  • Sink Resistance (Ω):7
  • Propagation Delay tD1 (ns):30
  • Propagation Delay tD2 (ns):30
  • Rise Time (tR, ns):25
  • Fall Time (tF, ns):25
  • Capacitive Load Drive:1,000 pF in 25 ns
Read more
  • Wide Operating Range: 4.5 V to 18 V
  • High Capacitive Load Drive Capability: 1,000 pF in 25 ns
  • Short Delay Times: < 30 ns (Typical)
  • Matched Rise, Fall and Delay Times
  • With Logic ''1'' Input: 1 mA
  • With Logic ''0'' Input: 100 µA
  • Low Output Impedance: 7 Ω (Typical)
  • Latch-Up Protected: Will Withstand > 500 mA Reverse Current
  • Input Will Withstand Negative Inputs Up to -5 V
  • ESD Protected: 4 kV
  • Pinouts Same as TC426/27/28
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    TC4427A
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase