PIC32MZ1024EFF064 | Microchip Technology

Overview

  • Part Family:PIC32MZEF
  • CPU Type:32-bit MIPS MCU
  • MaxSpeed (MHz):200
  • Program Memory Size (KB):1024
  • SRAM (KB):256
  • Temp. Range Min.:-40
  • Temp. Range Max.:125
  • Operation Voltage Min.(V):2.2
  • Operation Voltage Max.(V):3.6
  • SPI:4
  • I2C:4
  • UART:6
  • QSPI:1
  • Crypto Engine:No
  • Internal Oscillator:8 MHz, 32 kHz
  • Pin Count:64
  • Secure Boot:No
Read more
    up to 250 MHz/415 DMIPS, MIPS Warrior M-class core
  • • Single-cycle MAC, saturating and fractional math
  • • IEEE 754-compliant
  • • FPU for fast single and double-precision math
  • • microMIPS mode for up to 35% code compression
  • • AEC Q100 Grade1 rated (-40c to 125C)
  • • Operating voltage range of 2.2V to 3.6V
  • • Crypto Engine with a RNG for data encryption/decryption and authentication (AES, 3DES, SHA, MD5, and HMAC)
    Memories
  • • Dual Panel Flash for live update support
  • • Up to 2MB Flash memory (plus an additional 160 KB of Boot Flash)
  • • Up to 512KB SRAM memory
  • • 8 channels of hardware programmable DMA and 18 channels of dedicated DMA with automatic data size detection
    Advanced Analog Features
  • • 12-bit, 18 MSPS, 48-channel ADC module
  • • Six digital comparators and six digital filters
  • • Up to Two analog comparators with 32 programmable voltage references
  • • 18 Msps rate with six Sample and Hold (S&H) circuits (five dedicated and one shared)
  • • Up to Nine Capture inputs and Nine Compare/PWM outputs
    Communication Interfaces
  • • Hi-Speed USB 2.0 Device/Host/OTG
  • • 10/100 Mbps Ethernet MAC with MII and RMII interface
  • • 50 MHz Serial Quad Interface (SQI)
  • • Peripheral Pin Select (PPS) functionality to enable function remap
  • • Six UART modules (25 Mbps): Supports LIN 1.2 and IrDA protocols
  • • Two CAN modules 2.0B Active with DeviceNet addressing support
  • • Six 4-wire SPI modules (50 Mbps)
  • • SQI configurable as an additional SPI module (50 MHz)
  • • Five I2C modules (up to 1 Mbaud) with SMBus support
    Audio/Graphics Support
  • • Parallel Master Port (PMP)
  • • 50 MHz External Bus Interface (EBI)
  • • Audio data communication: I2S, LJ, RJ, USB
  • • Audio data control interface: SPI and I2C™
    Software Support
  • • MPLAB X Integrated Development Environment (IDE)
  • • MPLAB® Harmony Integrated Software Framework
  • • TCP/IP, USB, Graphics and mTouch middleware
  • • RTOS Kernels, Express Logic ThreadX, FreeRTOS, OPENRTOS, Micriµm, µC/OS and SEGGER embOS
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC32MZ1024EFF064
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase