PIC16F628A | Microchip Technology

Overview

Alternate products
Compare Products (2)
  • Program Memory Size (KB):3.5
  • RAM:224
  • Data EEPROM (bytes):128
  • Pin Count:18
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):2
  • ADC Resolution Max:0
  • ADC Channels:0
  • Zero Cross Detect:False
  • Number of Comparators:2
  • SPI:0
  • I2C:0
  • Stand alone PWM:0
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • Low voltage programming
  • Low speed Clock mode
  • Programmable BOR
  • 4MHz internal oscillator
  • Programmable VREF
  • 128 bytes of EEPROM
  • Data Memory
  • ICD
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

PIC16F628A
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase