MIC33M650 | Microchip Technology

MIC33M650

Status: In Production
5.5V, 6A Pin Configurable Power Module

Overview

  • Driver Type:Step Down (Buck)
  • VIN Min V:2.4
  • VIN Max V:5.5
  • Adjustable:No
  • Temp Range Min °C (degrees Celsius):-40
  • Temp Range Max °C (degrees Celsius):125
  • Control Mode:COT
  • HyperLight Load®:Yes
  • Hyper Speed Control®:Yes
  • LowQ®:Yes
  • Output Current:6
  • Output Voltage (V):0.6 to 3.3
  • PWR Good:Yes
  • Soft Start:Yes
  • VOUT Max V (volt):3.3
Read more

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MIC33M650
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase