MCP6V71 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • CMRR Min (dB):117
  • Enhanced EMI Protection:Yes
  • Gain Bandwidth Product kHz (kilohertz):2000
  • Iq Max (uA):260
  • Input Voltage Noise Density (nV/rt(Hz)):21
  • Iq Typical (µA):170
  • Operating Voltage Max V (volt):5.5
  • Operating Voltage Min V (volt):2.0
  • PM (deg):60
  • PSRR Min (dB):115
  • # Per Package:1
  • Slew Rate (V/µs):1
  • Vos Max µV (microvolt):8
Read more
  • Zero Drift architecture
  • Maximum offset of only 8 uV
  • Maximum offset drift of 15 nV/C
  • No 1/f noise
  • GBWP of 2 MHz
  • Enhanced EMI Rejection
  • Small SC-70 and SOT-23 packaging
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP6V71
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase