MCP6C02 | Microchip Technology

Overview

  • Bandwidth (kHz):500
  • CMRR Min (dB):132
  • Enhanced EMI Protection:Yes
  • Gain (V/V):20, 50, 100
  • Gain Error Max (%):1.6
  • Iq Max (uA):725
  • Input Common Mode Voltage Max (V) Max V (volt):65
  • Input Common Mode Voltage Min dB (decibels):3
  • Iq Typical (µA):490
  • Operating Voltage Min V (volt):2
  • Operating Voltage Max V (volt):5.5
  • PSRR Min (dB):109
  • Vos Drift Max µV (microvolt):85
  • Vos Max µV (microvolt):16
Read more
  • Zero-drift architecture
  • Bidirectional or unidirectional operation
  • Maximum offset less than 16 µV
  • Maximum offset drift less than 85 nV/°C
  • Specified input common-mode range: 3V to 65V
  • Bandwidth of 500 kHz (typical)
  • Enhanced EMI rejection
  • Specified from -40 to +125°C (SOT-23 Package)
  • Specified from -40 to +150°C (VDFN Package)
  • Small 6-pin SOT-23 and 8-pin 3x3 VDFN packaging
    • AEC-Q100 Qualified
    • Grade 1: 6-pin SOT-23 package
    • Grade 0: 8-pin VDFN package
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    MCP6C02
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Reference Designs
    Code Examples
    Board Design Files

    Purchase