MCP4728 | Microchip Technology

Overview

  • Resolution:12
  • Number of Input Channels:4
  • Interface:I²C
  • INL Max LSB:13
  • Output Settling Time (μs):6
  • Memory Type:Non-Volatile
  • 12-Bit Resolution
  • 4 Buffered Voltage Outputs
  • Single-Supply Operation: 2.7V to 5.5V
  • On-Board Non-Volatile Memory (EEPROM)
  • Normal or Power-Down Mode
  • Internal or External Voltage Reference Selection
  • Rail-to-Rail Output
  • Low Power Consumption
  • ±0.2 LSB DNL (typical)
  • Address bits: User Programmable toEEPROM
  • Standard (100 kbps), Fast (400 kbps) and High Speed (3.4 Mbps) Modes
  • 10-lead MSOP Package
  • Extended Temperature Range: -40°C to +125°C
  • AEC-Q100 Grade 1 qualified
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP4728
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase