MCP3421 | Microchip Technology

Overview

  • Resolution:18
  • Sample Rate kSPS Max:0.24
  • Input Channels Differential:1
  • ENOB:18
  • 18-bit resolution
  • Small 6-lead SOT-23 packaging
  • Differential input operation
  • On-board voltage reference with 5 ppm/°C drift
  • On-board PGA, gains of 1, 2, 4, 8
  • 3.75 SPS (18 bits)
  • 15 SPS (16 bits)
  • 60 SPS (14 bits)
  • 240 SPS (12 bits)
  • INL 10 ppm of FSR max
  • Low current consumption, 145 µA at 3V
  • One-shot or continuous conversion options
  • Supports I2C™ serial interface
  • Extended temperature range: -40°C to +125°C
  • Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    MCP3421
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase