MCP1700 | Microchip Technology

Overview

  • VIN Min (V) V (volt):2.3
  • VIN Max (V) V (volt):6
  • VOUT V (volt):1.8, 2.5, 3.0, 3.3, 5.0
  • IOUT #1 Max mA (milliampere):250
  • Rated IOUT Max mA (milliampere):250
  • Quiescent Current µA (microampere):1.6
  • Voltage Drop Typ (mV):300
  • Accuracy (+/-) %:2.5
  • Adjustable VOUT:No
  • Reverse Battery:No
  • Bypass Pin:No
  • Current Limit:Yes
  • Shutdown EN:No
  • Power Good Signal:No
  • Thermal Shutdown:Yes
Read more
  • Extremely Low Operating Current for Longer Battery Life (1.6 uA typical)
  • Very Low Dropout Voltage (178 mV at full load)
  • Rated 250mA Output Current
  • High Output Voltage Accuracy (±0.4% typical)
  • Over-Current and Over-Temperature Protection
  • Pin Compatible Upgrade for Bipolar Regulators & TC55 with Vin Max <6V
  • Requires only 1 µF Ceramic Output Capacitance
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP1700
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Purchase