We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Save Valuable Development Time


We offer a full line of Module Adapter Boards (MABs) and gate driver cores that can be used to develop a fully functional gate driver solution. Our gate driver adapter boards cover a wide range of Silicon Carbide (SiC) power modules across the leading SiC topologies. Find the right combination using our selection tool below.

SiC Gate Driver Core Boards

Gate Driver Cores

  • Software-configurable ±Vgs gate voltages
  • Patented Augmented Switching™ technology
  • Robust short circuit protection
  • High immunity to noise
SiC Gate Driver Module Adapter Boards

Module Adapter Boards

  • Compatible with a 2ASC series gate driver core
  • Compatible with a specific type of SiC device
  • Designed for evaluation purposes only

Digital Driver Core Augmented Switching Capabilities


Find the Right Driver Core Board and MAB


Select the SiC module manufacturer to find compatible gate driver boards.

Module Adapter Board Driver Core Voltage Manufacturer Module Part Number Configuration RDS(on)
(mΩ)
62CA1 2ASC-12A2HP
2ASC-12A1HP
1200 Microchip MSCSM120AM027CD3AG Half-Bridge 2.7
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Microchip MSCSM120AM027CT6AG
Half-Bridge 2.7
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Microchip MSCSM120AM042CD3AG Half-Bridge 4.2
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Microchip MSCSM120AM042CT6AG Half-Bridge 4.2
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Microchip MSCSM120AM13CD3AG Half-Bridge 13
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Infineon FF2MR12KM1P Half-Bridge 2
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Infineon FF2MR12KM1 Half-Bridge 2
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Infineon FF3MR12KM1P Half-Bridge 3
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Infineon FF3MR12KM1 Half-Bridge 3
62CA1 2ASC-12A2HP
2ASC-12A1HP
1200 Infineon FF6MR12KM1P Half-Bridge 6
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Infineon FF6MR12KM1 Half-Bridge 6
62CA1 2ASC-12A2HP
2ASC-12A1HP
1200 Semikron SKM500MB120SC Half-Bridge 3.8
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Semikron SKM350B120SCH15 Half-Bridge 5.6
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Semikron SKM350B120SCH17 Half-Bridge 5.6
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Starpower MD300HFC120C2S Half-Bridge 4
62CA1 2ASC-12A2HP
2ASC-12A1HP
1200 Starpower MD300HFR120C2S Half-Bridge 5
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Starpower MD400HFR120C2S Half-Bridge 5
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Starpower MD200HFR120C2S Half-Bridge 6.7
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Starpower MD120HFR120C2S Half-Bridge 10
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Wolfspeed CAB530M12BM3 Half-Bridge 2.6
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Wolfspeed WAB400M12BM3 Half-Bridge 3.25
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Wolfspeed WAB300M12BM3 Half-Bridge 4
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Wolfspeed CAS300M12BM2 Half-Bridge 4.2
62CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Wolfspeed CAS120M12BM2 Half-Bridge 13
62CA2 2ASC-12A2HP 
2ASC-12A1HP
1200 Wolfspeed CAS480M12HM3 Half-Bridge 2.29
62CA2 2ASC-12A2HP 
2ASC-12A1HP
1200 Wolfspeed CAS325M12HM2 Half-Bridge 3.7
62CA2 2ASC-12A2HP 
2ASC-12A1HP
1200 Wolfspeed CAB760M12HM3 Half-Bridge 1.33
62CA4 2ASC-17A1HP 1700 Microchip MSCSM170AM039CT6AG Half-Bridge 3.9
62CA4
2ASC-17A1HP 1700 Microchip MSCSM170AM039CD3AG Half-Bridge 3.9
62CA4 2ASC-17A1HP 1700 Microchip MSCSM170AM058CD3AG Half-Bridge 5.8
62CA4 2ASC-17A1HP 1700 Microchip MSCSM170AM058CT6AG Half-Bridge 5.8
62CA4 2ASC-17A1HP 1700 Starpower MD300HFC170C2S Half-Bridge 3.3
62CA4 2ASC-17A1HP 1700 Starpower MD200HFR170C2S Half-Bridge 8.7
62CA4 2ASC-17A1HP 1700 Wolfspeed CAS300M17BM2 Half-Bridge 8
62CA4 2ASC-17A1HP 1700 Semikron SKM260MB170SCH17 Half-Bridge 8.1
62CA4 2ASC-17A1HP 1700 Starpower MD250HFR170C2S Half-Bridge 10.4
EDCA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Rohm BSM600D12P3G001 Half-Bridge 3
EDCA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Rohm BSM400D12P3G002 Half-Bridge 4.5
EDCA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Rohm BSM300D12P3E005 Half-Bridge 5.6
EDCA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Rohm BSM400D12P2G003 Half-Bridge 5.8
EDCA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Rohm BSM300D12P2E001 Half-Bridge 7.3
EDCA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Rohm BSM180D12P2E002 Half-Bridge 12
SP6CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Microchip MSCSM70AM025CT6LIAG Half-Bridge 2.5
SP6CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Microchip MSCSM120AM02CT6LIAG Half-Bridge 2.1
SP6CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Microchip MSCSM120AM03CT6LIAG Half-Bridge 2.5
SP6CA1 2ASC-12A2HP 
2ASC-12A1HP
1200 Microchip MSCSM120AM042CT6LIAG Half-Bridge 4.2
SP6CA3 2ASC-17A1HP 1700 Microchip MSCSM170AM029CT6LIAG Half-Bridge 2.9
SP6CA3
2ASC-17A1HP 1700 Microchip MSCSM170AM058CT6LIAG Half-Bridge 5.8
XMCA1 2ASC-12A2HP
2ASC-12A1HP
1200 Wolfspeed CAB450M12XM3 Half-Bridge 2.6
XMCA1
2ASC-12A2HP
2ASC-12A1HP
1200 Wolfspeed CAB425M12XM3 Half-Bridge 3.2
XMCA1
2ASC-12A2HP 
2ASC-121HP
1200 Wolfspeed CAB400M12XM3 Half-Bridge 5.3

Complete Development Kits Reduce Time to Market


Our SiC development kits enable fast device characterization and prototyping while reducing design resource investment. Included are gate driver core boards, MABs, hardware programmers and software.

SiC Gate Driver Development Kits