LAN9253 | Microchip Technology

Overview

Alternate products
Compare Products (3)
  • Ethernet Bandwidth:100BASE-TX/
  • MAC:Yes
  • PHY:Yes
  • FMMUs:8
  • SYNC manager:8
  • Distributed clocks:64
  • DPRAM:8
  • Op. Voltage (V):3.300
  • Ethernet Ports:Internal-2
  • Temp. Range Min. (°C):-40
  • Temp. Range Max. (°C):105
  • Fiber:No
Read more
  • 2/3-port EtherCAT slave controller with 8 Fieldbus Memory Management Units (FMMUs) and 8 SyncManagers
  • Optimized EtherCAT Cycle Time
  • Interfaces to 8/16-bit embedded controllers and 32-bit embedded controllers with an 8/16-bit bus
  • Dual Integrated Ethernet PHYs with HP Auto-MDIX
  • 100 Base FX support via external transceiver
  • 1.8V to 3.3V variable voltage I/O
  • Integrated 1.2V core regulator for single 3.3V operation
  • Clock daisy chain between devices
  • Option to operate without ESI EEPROM
  • Low pin count and small body size package using QFN
    • Cable diagnostics
    • Open / short
    • Cable length
      Applications
    • Motor Motion Control
    • Data Acquisition
    • Process/Factory Automation
    • Communication Modules & Interface Cards
    • Sensors
    • Power Grid Automation
    • Building Automation
    • Hydraulic & Pneumatic Valve Systems
    • Operator HMI Interfaces
    Use your up or down key to switch images.

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    LAN9253
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples
    Board Design Files

    Purchase