HV5522 | Microchip Technology

HV5522

Status: In Production
32-Channel, Serial to Parallel Converter w/ Open Drain Outputs, 220V

Overview

  • Type:Sink
  • Output Channels:32
  • Vout Operating (V) - Transient:230
  • Vout Operating (V) - Sustained:220
  • Iout (mA) per Channel:100
  • Output Structure:N-Ch Open Drain
  • Input Structure:Serial
  • Minimum Data Clock (MHz):8
  • General Description:Serial to parallel converter with latches, polarity, and blanking
  • Package:44/PQFP 44/WQFN 44/PLCC
Read more
    • Processed with HVCMOS® technology
    • Sink current minimum 100mA
    • Shift register speed 8.0MHz
    • Polarity and Blanking inputs
    • CMOS compatible inputs
    • Forward and reverse shifting options
    • Diode to VPP allows efficient power recovery
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

HV5522
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase