The AVR® DB family of microcontrollers feature the well-known AVR® CPU, now running at up to 24 MHz across the full supply voltage range of 1.8V to 5.5V. The family includes 32 KB, 64 KB, and 128 KB Flash variants in 28- to 64-pin package options. The AVR® DB family is designed to bring analog signal conditioning, real-time control, and multi-voltage operation to applications including industrial control, home appliance products, automotive, and Internet of Things (IoT).
The family uses the latest Core Independent Peripherals with low-power features and 5V operation for increased noise immunity. The Analog Signal Conditioning (ASC) module includes three OPAMPs, which can form gain stages and filter functions allowing signal conditioning with down to zero external components. The Multi-Voltage I/O system allows safe bi-directional communication with systems running at a different voltage. The Event System, Configurable Custom Logic (CCL), along with intelligent analog peripherals like 12-bit differential ADC, Zero-Cross Detect (ZCD), 10-bit DAC together with the ASC and MVIO makes the AVR® DB family well suited for sensor applications, IoT end nodes and other applications where signal conditioning or level-shifting is needed.
AVR128DB48
The AVR128DB48 microcontroller is part of the AVR® DB family featuring the AVR® processor with hardware multiplier, running at up to 24 MHz and with 128 KB Flash, 16 KB SRAM and 512B of EEPROM in 48-pin packages. The AVR128DB48 will be available in TQFP and VQFN package options.
The AVR128DB48 product supports eight Multi-Voltage I/O channels capable of bi-directional communication with external devices running at a higher or lower voltage than the MCU itself. Together with the ASE module consisting of three independent OPAMPs with an integrated feedback resistor network, it makes the AVR® DB a perfect device for board control, sensor applications, IoT, end nodes, and other size-constrained applications.
Functional Safety
This product is suitable for safety-critical applications that target home appliances (IEC 60730), automotive (ISO 26262) and industrial (IEC 61508) products. We have important documentation and tools available to aid developers of safety applications—refer to the product feature list for links to the specific safety collateral. TÜV SÜD-certified MPLAB® X Integrated Development Environment (IDE) tools, such as the MPLAB XC8 Functional Safety Compiler, are also available for this product.