ATTINY167 | Microchip Technology

Overview

  • Program Memory Size (KB):16
  • RAM:512
  • Data EEPROM (bytes):512
  • Pin Count:20
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • ADC Resolution Max:10
  • ADC Channels:11
  • Zero Cross Detect:False
  • Number of Comparators:1
  • SPI:2
  • I2C:1
  • Stand alone PWM:9
  • Low Power:No
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATtiny167
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase