ATmega64RFR2 | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Device Description:0
  • Protocol:-100
  • Package:VQFN (Sawn) PI 64
  • GPIO:38
  • ADC Channels:8
  • ADC Resolution (Bits):10
  • Concurrent Mode (STA and AP):False
  • Crypto Engine - DNU:AES
  • Flash (KB):64
  • Power Down Mode Current Consumption (uA):0
  • RX Sensitivity (dBm):0
  • SoftAP Client Count:0
  • TX Output Power (dBm):0
  • Frequency Range:2.4 GHz
Read more
  • Ultra compact size (30.0 × 20.0mm)
  • High RX sensitivity (-97dBm)
  • Outperforming link budget (up to100.6dB)
  • Up to +3.6dBm output power
  • 9.6mA in RX mode(1)
  • 16.4mA in TX mode
  • 0.6μA in sleep mode(2)
  • Ample memory resources (256K Bytes In-System, Self-Programmable Flash memory, 8K Bytes EEPROM, 32K Bytes SRAM)
  • 4-wire SPI, TWI
  • ISP, JTAG
  • 2 Analog comparator Input
  • UART, USART
  • Timer, PWM
  • 4 ADC lines
  • External Clock Input, Internal Clock Output
  • Up to 31 lines configurable as GPIO
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATmega64RFR2
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase