ATSHA206A | Microchip Technology

ATSHA206A

Status: In Production
Disposable Cartridges Secure Authentication

Overview

Alternate products
Compare Products (2)
  • Device Name:ATSHA206A
  • Algorithm Type:SHA256
  • Standby Typical (uA):0.03
  • Interface Type:single wire parasitic power
  • • Consumable Authentication Device
  • • SHA-256 Hash Algorithm with 256-bit Keys
  • • 248-byte EEPROM for Configuration, Keys and Data
  • – Data Zone: 5 slots of 32 bytes each
  • – Configuration Zone: 88 bytes for counting, locks and serial number
  • • Data Zone Features:
  • – Parent key slot
  • – Derived key slot
  • – Three dedicated storage slots.
  • • High-Speed, Single-Wire Interface with Parasitic Power
  • • On-Die Integrated Bypass Capacitor to allow for Parasitic Power Operation
  • • 1,024 Maximum uses. Can be configured for a lesser amount.
  • • 2.5V to 4.5V Supply Voltage Range
  • • <150 nA Sleep Current
  • • Unique Packaging Solutions:
  • – 2-Pad VSFN contact package for mechanical attachment without PCB
  • – 8-Pad UDFN for prototyping and early development.
  • – 4-ball WLCSP, 2 x 2 Grid with a 0.4 mm ball pitch (contact Microchip Sales for more information)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATSHA206A
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase