ATMXT2912TD-A | Microchip Technology
We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Overview

  • Automotive Qualified:Yes
  • Interface Type:I2C and SPI
  • Screen Size in (inch):20
  • Nodes:2911
  • Operating Voltage Max:3.47
  • Temp Range Max:105
  • Temp Range Min:-40
Read more
  • Fully automotive-qualified (Grade 2), operating temperature range of -40 to +105 deg C
  • Supports up to 16 concurrent touches in real time with touch size reporting
  • Communication via a serial interface (I2C or SPI) up to 8MHz
  • External high voltage option to increase the signal to noise ratio (SNR)
  • Support multiple thick glove (5mm) touches
  • Support thick lens (up to 3mm plastic)
  • Superior moisture performance
  • Support 1D multi touch slider
  • Up to 32 touch keys
  • Package: LQFP176
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATMXT2912TD-A
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase