ATMEGA328PB | Microchip Technology

Overview

  • Program Memory Size (KB):32
  • RAM (bytes):2048
  • Data EEPROM (bytes):1024
  • Pin Count:32
  • Operation Voltage Max.(V):5.5
  • Operation Voltage Min.(V):1.8
  • Max ADC Resolution (bits):10
  • ADC Channels:8
  • Zero Cross Detect:False
  • Number of Comparators:1
  • SPI:2
  • I2C:2
  • Stand alone PWM:10
  • Low Power:Yes
  • Numerically Controlled Oscillator (NCO):0
  • Data Signal Modulator (DSM):0
Read more
  • 131 Powerful Instructions
  • Most Single Clock Cycle Execution
  • 32 x 8 General Purpose Working Registers
  • Fully Static Operation
  • Up to 20 MIPS Throughput at 20 MHz
  • On-Chip 2-Cycle Multiplier
  • 32 KB of In-System Self-Programmable Flash program memory
  • 1 KB EEPROM
  • 2 KB Internal SRAM
  • Write/Erase Cycles: 10,000 Flash/100,000 EEPROM
  • Data retention: 20 years at 85°C
  • In-System Programming by On-chip Boot Program
  • True Read-While-Write Operation
  • Programming Lock for Software Security
  • Capacitive Touch Buttons, Sliders and Wheels
  • 24 Self-Cap Channels and 144 Mutual Cap Channels
  • Two 8-bit Timer/Counters with Separate Prescaler and Compare Mode
  • Three 16-bit Timer/Counters with Separate Prescaler, Compare Mode, and Capture Mode
  • Real Time Counter with Separate Oscillator
  • Ten PWM Channels
  • 8-channel 10-bit ADC in TQFP and QFN/MLF package
  • Two Programmable Serial USARTs
  • Two Master/Slave SPI Serial Interfaces
  • Two Byte-Oriented Two-Wire Serial Interfaces (Philips I2C Compatible)
  • Programmable Watchdog Timer with Separate On-chip Oscillator
  • On-Chip Analog Comparator
  • Interrupt and Wake-Up on Pin Change
  • Power-On Reset and Programmable Brown-Out Detection
  • Internal 8 MHz Calibrated Oscillator
  • External and Internal Interrupt Sources
  • Six Sleep Modes: Idle, ADC Noise Reduction, Power-save, Power-down, Standby, and Extended Standby
  • Clock Failure Detection Mechanism and Switch to Internal 8 MHz RC Oscillator in case of Failure
  • Individual Serial Number to Represent a Unique ID
  • 27 Programmable I/O Lines
  • 32-pin TQFP and 32-pin QFN/MLF
  • 1.8-5.5V
  • -40°C to 105°C
  • 0-4 MHz @ 1.8 - 5.5V
  • 0-10 MHz @ 2.7 - 5.5.V
  • 0-20 MHz @ 4.5 - 5.5V
  • Active Mode: 0.24 mA
  • Power-Down Mode: 0.2 µA
  • Power-Save Mode: 1.3 µA (Including 32 kHz RTC)
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

ATMEGA328PB
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase