AT25040B | Microchip Technology

Overview

Alternate products
Compare Products (3)
  • Battery Backup:0
  • Bus Modes:SPI
  • Density:4 Kbit
  • Endurance:1,000,000
  • Max. Clock Freq.:20 MHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):1.8
  • Page Size (Bytes):8
  • Write Protect Scheme:Quarter, Half, Whole Array
  • Write Protected:0
  • Data Retention:0
  • Read Access Speed:
Read more
  • 512 x 8-bit (1 Kbit)
  • Supports SPI modes 0 and 3
  • Up to 20 MHz clock frequency
  • Self-Timed Erase and Write Cycles (5 ms max.)
  • Read current: 5mA (Max) at 5 MHz
  • Write current: 5 mA (Max) at 5 MHz
  • Standby current: 3.5 uA (Max) at 5 V
  • Block Write Protection: Protect 1/4, 1/2 or Entire Array
  • More than 1 million erase/write cycles
  • Data retention 100 years
  • Automotive Grade 1 : -40°C to 125°C
  • Automotive Grade 2 :-40°C to 105°C
  • Automotive Grade 3 / Industrial: -40°C to 85°C
  • Automotive AECQ-100 Qualified1
  • Factory Programming Available
  • Available in standard packages including 8-lead SOIC, and advanced packages including 8-lead TSSOP, 8-lead 2x3 DFN, and 8-ball VFBGA
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

AT25040B
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase