25CSM04 | Microchip Technology

Overview

  • Battery Backup:0
  • Bus Modes:SPI
  • Density:4 Mbit
  • Endurance:1,000,000
  • Max. Clock Freq.:8 MHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):2.5
  • Page Size (Bytes):256
  • Write Protect Scheme:Software Configurable
  • Write Protected:1
  • Data Retention:0
  • Read Access Speed:
Read more
  • 524,288 x 8 bit; page size of 256 bytes
  • Byte or sequential reads; byte or page writes
  • Self-timed write cycle (5 ms maximum)
  • Security register featuring preprogrammed 128-bit serial number and 256-byte user-programmable lockable ID page
  • Built-in Error Correction Code (ECC) Logic with ECC Status bit via the STATUS register
  • JEDEC(R) SPI Manufacturer Read ID Support
  • High-Speed Clock Frequency of 8MHz at Vcc > 3.0V; 5MHz at Vcc >2.5V
  • Legacy Write Protection Mode with a quarter, half, or entire array protection
  • Enhanced Software Write Protection Mode with user-definable partitions and each partition settable with unique protection behavior
  • Write current: 3.0mA at 5V; Read current: 3.0mA at 5V, 8MHz, Standby Current 1.0uA at 2.5V
  • More than one million erase/write cycles
  • Data Retention > 100 years
  • ESD Protection > 4000V
  • Industrial Temp Range
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

25CSM04
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Reference Designs
Code Examples
Board Design Files

Purchase