Videos | 25AA02E48 | Microchip Technology

Overview

  • Density:2 Kbit
  • Endurance:1,000,000
  • Max. Clock Freq.:10 MHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):1.8
  • Page Size (Bytes):16
  • Write Protect Scheme:Quarter Array
  • Data Retention:200
Read more
  • Pre-programmed Globally Unique, 48-bit Node Address
  • Compatible with EUI-48™ and EUI-64™
  • 10 MHz max. Clock Frequency
  • Low-Power CMOS Technology: - Max. Write Current: 5 mA at 5.5V - Read Current: 5 mA at 5.5V, 10 MHz - Standby Current: 1 µA at 2.5V
  • 256 x 8-bit Organization
  • Write Page mode (up to 16 bytes)
  • Sequential Read
  • Self-Timed Erase and Write Cycles (5 ms max.)
  • Block Write Protection: - Protect none, 1/4, 1/2 or all of array
  • Built-in Write Protection: - Power-on/off data protection circuitry - Write enable latch - Write-protect pin
  • High Reliability: - Endurance: 1,000,000 Erase/Write cycles - Data retention: >200 years - ESD protection: >4000V
  • Temperature Ranges Supported: - Industrial(I): -40C to +85C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

25AA02E48
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase