24AA64 | Microchip Technology

Overview

  • Density:64 Kbit
  • Endurance:1,000,000
  • Max. Clock Freq.:400 kHz
  • Operating Voltage Max (V):5.5
  • Operating Voltage Min (V):1.7
  • Page Size (Bytes):32
  • Single-Supply with Operation down to 1.7V
  • Low-Power CMOS Technology
  • 2-Wire Serial Interface, I2C™ Compatible
  • Cascadable up to 8 Devices
  • Schmitt Trigger Inputs for Noise Suppression
  • Output Slope Control to Eliminate Ground Bounce
  • 100 kHz and 400 kHz Clock Compatibility
  • Page Write Time 5 ms, typical
  • Self-timed Erase/Write Cycle
  • 32-Byte Page Write Buffer
  • Hardware Write-protect
  • ESD Protection > 4,000V
  • More than 1 Million Erase/Write Cycles
  • Data Retention > 200 Years
  • Factory Programming Available
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

24AA64
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples
Board Design Files

Purchase