PM8054 | Microchip Technology

PM8054 SXP 36x12G

PM8054

Status: In Production
SXP 36x12G SAS Expander

Overview

  • Product Name:PM8054 SXP 36x12G
  • Product Description:SXP 12G 36-port SAS expander
  • Generation:12 Gbps
  • SKU:PM8054B-F3EI
  • Physical Dimensions (Inch/mm):31 mm x 31 mm
  • Port Count Supported Devices:36
  • Product Type:SAS Expander
  • SASEncryption:NA
  • Power Dissipation:12.5W typ / 16.2W max
Read more
  • SAS-3 T10 zoning for secure storage
  • Ultra low switching latency for improved system performance
  • SAS and SATA edge-buffering preserves customers’ investment by improving performance with existing 3G and 6G drives
  • Table-to-table routing removes need for keyed connectors
  • Integrated Ethernet port for seamless interface to management entity
  • Integrated MIPS processor for enclosure management
  • Firmware compatible with Microchip SAS 3 Gbps and 6 Gbps SAS expanders and stand-alone enclosure management controllers
  • 12G SAS signaling support for up to 10m mini-SAS HD passive copper cable
  • Optical SAS support
  • Early power off warning (EPOW) support
  • SAS and SATA edge-buffering support
  • Ultra-low switching latency to improve system performance
  • Quad SPI or parallel flash support; optional inline ECC on the parallel flash
  • T10 zoning support (up to 256 zones)
  • Port mirroring for system debug
  • Local bus data integrity protection
  • Real-time eye capture with enhanced BER eye mask and estimation
  • Non-disruptive zero down time firmware update support
  • Position-independent firmware image support to simplify firmware image management/download
  • Compatible enclosure management firmware architecture with SXP 3G/6G products
  • Real-time clock (1 µS counter up to 35+ years)
  • Enhanced processing subsystem (MIPS 34Kc at 600 MHz)
  • Backward-compatibility with Microchii’s 6G/3G SXP devices
    • High-Speed I/O
    • SAS-3 (12 Gbps, 6 Gbps, 3 Gbps, 1.5 Gbps) and SATA-3 (6 Gbps, 3 Gbps, 1.5 Gbps) operation
    • Support for up to 4K SAS addresses
    • Automated decision feedback equalizer (DFE) per SAS-3
    • Programmable continuous time linear equalizer for SATA-3
    • Supports spread-spectrum clocking (SSC) per SAS/SATA-3
    • Per-PHY configurable transmit and receive SSC
    • Per-PHY programmable transmit amplitude and emphasis
    • Integrated resistive termination
    • SAS 3.0-compliant back-channel training (SAS3 speed negotiation) Peripheral Interfaces
      Peripheral Interfaces
    • 4 UART interfaces for system monitoring and debugging
    • 4 SGPIO interfaces (or additional TWI per SFF-8448)
    • Up to 81 GPIO pins
    • Eight dedicated two-wire interfaces (up to twelve total) for device configuration and control of external interfaces
    • 16-bit local bus interface for connecting to NOR flash and SRAM
    • SPI, DSPI, and QSPI interface
    • 10/100 Ethernet MAC port
    • JTAG and EJTAG interface
      Statistics and Performance Monitoring
    • Per-port error counters for comprehensive diagnostic capability
    • Programmable PMON counters and interrupt generation
    • Per-link PRBS and CJPAT pattern generators and loop-backs for linkintegrity diagnostics
    • Real-time clock
      Firmware Development Kit
    • Zoning configuration interface
    • SAM4/SPC4/SES3-compatible SES target with Enclosure Management Application reference design
    • SAS-3-compatible protocol stack in virtual SAS/SMP port
    • SSP/STP Initiator API supports communication with SSP/STP targets over SAS links
    • SMP routing management including topology discovery
    • Firmware download over multiple in-band and out-of-band interfaces
    • Expander diagnostics API
    • Disk spin-up control and disk qualification API
    • Peripheral drivers for TWI, UART, SGPIO, and Ethernet interfaces
    • TCP/IP enables management of the SXP 12G through remote network
    • Error detection, logging, and reporting
    • Wake up system through Ethernet or SAS port
      Chiplink Diagnostic Utility
    • Supports advanced features for validation, characterization, and debugging of Microchip expanders
    • Includes full SAS tool suite and a macro interface for user-authored animation scripts
      Third Party Support
    • Green Hills MULTI development environment and EJTAG debugger

    Documentation

    Filter by Document Type
    Search Documentation

    Tools And Software

    PM8054
    Part Number: Quantity: Price per Unit (in USD): Total Amt:

    Design Resources

    Code Examples

    Purchase