Loading
Part Number:
Quantity:
Price per Unit (in USD):
Total Amt:
Recommended Alternative Device - PIC32MK0512MCM064
PIC32MK family devices combine 32-Bit, 120Mhz performance with up to 1MB of Flash memory, and a rich peripheral set targeting applications such as motor control, industrial control and Industrial Internet of Things (IIoT) and multi-channel CAN applications.
These devices feature 7x 12-Bit ADC's each operating at up to 3.75MSPS, which can be combined and sequenced to provide up to 18MSPS sampling rates!