Videos | MCP4012 | Microchip Technology

Overview

  • Resolution (Number of Taps):64
  • Resistance (ohms) k:2.1, 5, 10, 50
  • Volatile Digital Potentiometer in SOT-23 packages
  • 64 Taps: 63 Resistors with Taps to VSS and VDD
  • Simple Up/Down (U/D) Protocol
  • Power-up to midscale
  • Resistance Values: 2.1kΩ, 5kΩ, 10kΩ, 50kΩ
  • Absolute (Rheostat): <150 ppm (typ.)
  • Ratiometric (Potentiometer): <10 ppm (typ.)
  • Low Wiper Resistance: 70Ω (typ.)
  • Low-Power Operation: 1µA Max Static Current
  • Wide Operating Voltage: 1.8V to 5.5V
  • Extended Temperature Range: -40°C to +125°C
Use your up or down key to switch images.

Documentation

Filter by Document Type
Search Documentation

Tools And Software

MCP4012
Part Number: Quantity: Price per Unit (in USD): Total Amt:

Design Resources

Code Examples

Purchase