We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Any Frequency, Anywhere


The TimeFlash 2 programmer allows you to program our field-programmable oscillators to a custom frequency in a second, enabling fast prototyping and testing. This tool, now in its second generation, can measure frequency accuracy and power consumption of standard oscillators, regardless of vendor, making it a valuable lab tool for engineers. Our oscillators are available in industry-standard packages that are drop-in replacements to standard crystal oscillators.

Features and Benefits


  • Custom frequencies in seconds with immediate design verification
  • Supports all Microchip oscillator package sizes
  • Supports CMOS, LVPECL, LVDS, and HCSL output types
  • Easy to use interface with auto software update
  • Measures current and stability
  • Test features work with all oscillators in the market
Complete Solution Enables Fast Prototyping

Complete Solution Enables Fast Prototyping

Portable Programmer Allows Easy Configuration

Portable Programmer Allows Easy Configuration

Product Information


Ordering Information


Part Number Description
DSC-TimeFlash2-Kit1
TimeFlash Oscillator Programming Kit with all six cards (7.0 × 5.0 mm, 5.0 × 3.2 mm, 3.2 × 2.5 mm, 2.5 × 2.0 mm, 2.0 × 1.6 mm and 1.6 × 1.2 mm), programmer, USB cable and tweezers
DSC-TimeFlash2-Kit2
TimeFlash Oscillator Programming Kit with two cards (3.2 × 2.5 mm, 2.5 × 2.0 mm), programmer, USB cable and tweezers
DSC-PROG-7050
Single socket card, 7.0 × 5.0 mm, with 10 blank DSC8001 parts for TimeFlash Oscillator Programming Kit. Go to supported devices to order additional blank parts.
DSC-PROG-5032
Single socket card, 5.0 × 3.2 mm, with 10 blank DSC8001 parts for TimeFlash Oscillator Programming Kit. Go to supported devices to order additional blank parts.
DSC-PROG-3225
Single socket card, 3.2 × 2.5 mm, with 10 blank DSC8001 parts for TimeFlash Oscillator Programming Kit. Go to supported devices to order additional blank parts.
DSC-PROG-2520
Single socket card, 2.5 × 2.0 mm, with 10 blank DSC8001 parts for TimeFlash Oscillator Programming Kit
DSC-PROG-2016
Single socket card, 2.0 × 1.6 mm, with 10 blank DSC6101 parts for TimeFlash Oscillator Programming Kit. Go to supported devices to order additional blank parts.
DSC-PROG-1612
Single socket card, 1.6 × 1.2 mm, with 10 blank DSC6101 parts for TimeFlash Oscillator Programming Kit. Go to supported devices to order additional blank parts.

TimeFlash supports the field programmable versions of the following product families.


Supported Part Number Equivalent Programmed Part Number Description Packages
DSC8001 DSC1001 Low-Power CMOS MEMS Oscillator A = 7.0 mm × 5.0 mm 
B = 5.0 mm × 3.2 mm 
C = 3.2 mm × 2.5 mm 
D= 2.5 mm × 2.0 mm
DSC8002 DSC1033 Low-Power CMOS MEMS Oscillator
DSC8003 DSC1003 Low-Power CMOS MEMS Oscillator with 25 pf Ooutput Drive Strength
DSC8004 DSC1004 Low-Power CMOS MEMS Oscillator with 40 pf Output Drive Strength
DSC8101 DSC1101 Low-Jitter, Precision, CMOS MEMS Oscillator with Standby
DSC8102 DSC1102 Low-Jitter, Precision, LVPECL MEMS Oscillator with Standby
DSC8103 DSC1103 Low-Jitter, Precision, LVDS MEMS Oscillator with Standby
DSC8104 DSC1104 Low-Jitter, Precision, HCSL MEMS Oscillator with Standby
DSC8121 DSC1121 Low-Jitter, Precision, CMOS MEMS Oscillator with OE
DSC8122 DSC1122 Low-Jitter, Precision, LVPECL MEMS Oscillator with OE
DSC8123 DSC1123 Low-Jitter, Precision, LVDS MEMS Oscillator with OE
DSC8124 DSC1124 Low-Jitter, Precision, HCSL MEMS Oscillator with OE
DSC6003XXXA-000.0000 DSC6003 Ultra-Low Power MEMS Oscillators with OE C = 3.2 mm × 2.5 mm 
J = 2.5 mm × 2.0 mm 
M = 2.0 mm × 1.6 mm 
H = 1.6 mm × 1.2 mm
DSC6013XXXA-000.0000 DSC6013 Ultra-Low Power MEMS Oscillators with Standby
DSC6101XXXA-000.0000 DSC6101 Low-Power, Precision MEMS Oscillator with OE
DSC6111XXXA-000.0000 DSC6111 Low-Power, Precision MEMS Oscillator with Standby

Documents


Title
TimeFlash 2 Programming Kit Product Brief Download
Title
TimeFlash 2 Programmer User's Guide Download

Software


Title
TimeFlash 2 Programmer User's Guide Download
TimeFlash 1.4 User Guide Download
Title
v2.3.0 Download
v2.4.0 Download
v2.4.3.3 Download
Title
TimeFlash Software 1.4 Download

TimeFlash MEMS Oscillators Field Programming Kit

A quick demonstration of the TimeFlash MEMS Oscillators Field Programming Kit that allows users to instantly program MEMS oscillators to any frequency, anywhere. This kit supports all Microchip MEMS oscillator package sizes and is designed to enable rapid prototyping and testing.